Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jan 24, 2025

Replace with RL Recessed Baffle LED Trims

RL4 Recessed LED Trims - 5-color seleCCTable™

  • Field-selectable color temperatures LED downlight with baffle trim
  • Use with 4" housings with screwbase adapter included
  • For use with 4" HALO and other new construction and remodel housings
  • 5 selectable color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • CRI: 90, L70 at 70,000 hours (70% lumen maintenance at 70,000 hours)
  • Lumens: Up to 621 and 1,006, Friction blade mounting
  • 120V, Phase dimming down to 5%, AIR-TITE™, ENERGY STAR™ certified
  • Damp and wet location listed for showers and protected ceilings
  • Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
  • 5-year warranty
RL4 Recessed LED Trims - 5-color seleCCTable™

RL4 Recessed LED Trims - 5-color seleCCTable™

All-purpose retrofit energy-saving solution with SeleCCTable color technology

The RL4 SeleCCTable is a complete LED baffle trim module for 4" aperture recessed downlights and suitable for new construction, remodel and retrofit installation. Adding convenience, the field-selectable color temperature switch allows users to chose between 5 different color temperatures for the desired application need. The lens provides uniform illumination and precision design makes any housing airtight for added savings and code compliance.

Field SeleCCTable color temperatures

Field SeleCCTable color temperatures

SeleCCTable technology puts flexibility at your fingertips. By using the switch located on the back of the fixture, the user can choose from a range of five color temperatures from 2700K - 5000K.

Significant savings

Significant savings

Retrofitting to LED provides significant energy savings when compared to a traditional incandescent equivalent. The additional added benefit of long LED life provides even more savings.

The professional's brand of choice!

The professional's brand of choice!

For more than 60 years, HALO's state-of-the-art engineering; on-going research and development; and meticulous product standards has distinguished the brand the building community knows and trusts. In fact, HALO has been voted as the Brand Leader in lighting for more than 20 consecutive years!

Stock catalog numbers

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

FAQs

Other products you might be interested in