- ENERGY STAR certified
- 90 CRI: 2700K, 3000K, 3500K, 4000K, or 5000K CCT
- Lumens: 600, 900, 1200
- Retrofits existing 5 or 6 inch housings w screwbase adapter included
- Use with 5 and 6 inch LED housings - new construction and remodel
- Dimmable
- Dual-mount: Torsion Spring and Push-N-Twist clip models
- Damp location and Wet location shower listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
Your internet browser isn't supported.
RL56 Recessed LED Trims - Dedicated
Overview
The Halo RL56 Series is a complete LED Baffle-Trim Module for 5” and 6” aperture recessed downlights. RL56 is designed for use in new construction, remodel and retrofit installation in Halo, All-Pro, and other compatible 5” and 6” housings. The integral LED driver offers 120 volt dimming capability. The RL56 lens provides uniform illumination and wet location listing. Precision designed to make any housing AIR-TITE™ for added HVAC savings and code compliance. Compliant with NFPA® 70, NEC® Section 410.16 (A) (3) and 410.16 (C)(5).
Complete your installation
Products frequently bought together