- Paintable Matte White Round-to-Square decorative overlay for the 6-inch HLA Super Adjustable Canless LED Gimbal
Your internet browser isn't supported.
HLA6SDOMW
Specifications
Product Description
Brand Name | Halo |
Family | HLA Super Adjustable Canless LED Gimbals |
Description | 6-inch Square Overlay, (Converts round fixture to square), Paintable Matte White. |
Product Details
Lamp Type | N/A |
UPC | 080083301669 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 1 |
Pallet Quantity | 450 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |