Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HLA Super Adjustable Canless LED Gimbals – Flip-N-Klip™ Springs

  • Round 3-, 4-, & 6-inch Super Adjustable Canless LED Gimbals
  • Flip-N-Klip Locking Springs prevent painful spring snap
  • Lens & Trim: Slim metal trim with smooth diffuse lens
  • Color Temperature (CCT): 5-color Field-SeleCCTable (27/30/35/40/5000K); 90+ CRI
  • Brightness (@3000K): 610, 660, or 990 lumens
  • Dimming: Dims to 5% (phase cut LE/TE); 120V input
  • AIR-TITE, wet location-listed, and ENERGY STAR®
  • 50,000 hrs of maintenance-free operation in damp or wet locations
  • 5-year warranty
HLA Super Adjustable Canless LED Gimbals – Flip-N-Klip™ Springs

HLA Super Adjustable Canless LED Gimbals – Flip-N-Klip™ Springs

Overview

The HLA Super Adjustable Canless LED Gimbal simplifies installation by mounting directly to drywall or suspended ceilings without the need for a recessed housing or additional junction box, saving time and money. The revolutionary Flip-N-Klip Locking Springs prevent painful spring snap making installation faster, easier, and safer. The HLA Series features 5 field-selectable color temperature options, and the gimbal tilts up to 90° for ultimate aiming and control. Designed to match the look and dimensions of our best-selling HLB Series, HLAs are perfect for accent lighting and task lighting applications.

No More Painful Spring Snaps!

No More Painful Spring Snaps!

Our exclusive Flip-N-Klip™ Springs lock upright during installation and removal releasing to securely clamp the fixture in place.

Aim Light Anywhere

Aim Light Anywhere

Sleek as a fixed downlight at 0°, or tilt and rotate up to 90°/360° for flawless lighting on pitched ceilings, accent walls, or any space that needs flexibility.

5 Color SeleCCTable

5 Color SeleCCTable

SeleCCTable technology puts flexibility at your fingertips. Use the switch on the junction box to select 1 of 5 options from soft white (2700K) to daylight (5000K).

Stock catalog numbers

Resources

Other products you might be interested in