- Paintable Matte White Round-to-Square decorative overlay for the 3-inch HLA Super Adjustable Canless LED Gimbal
Your internet browser isn't supported.
HLA3SDOMW
Specifications
Product Description
| Brand Name | Halo |
| Family | HLA Super Adjustable Canless LED Gimbals |
| Description | 3-inch Square Overlay, (Converts round fixture to square), Paintable Matte White. |
Product Details
| Lamp Type | N/A |
| UPC | 080083301348 |
| Amperage Rating | N/A |
| Aperture | 3 Inch |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 1 |
| Pallet Quantity | 1485 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |