- Round 3-inch HLA Super Adjustable Canless LED Gimbal Downlight in Matte White
- Canless fixture mounts directly to the ceilling and tilts 90 degrees and rotates 360 degrees for the ultimate in aiming control
- Flip-N-Klip(TM) Locking Springs prevent painful spring snap! Spring arms lock upright during installation and clamp securely to the ceiling. Arms lock upright again if removal is required.
- Lens & Trim: Slim metal trim with smooth diffuse lens
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K (90 plus CRI)
- Brightness (at 3000K): 610 lumens
- Dimming: Dims to 5 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Paintable Matte White Round-to-Square Decorative Overlays (sold separately)
- AIR-TITE, IC-rated, and ENERGY STAR(R)
- 50,000 hrs of maintenance-free operation in damp or wet locations
- 5-year warranty
Your internet browser isn't supported.
HLA305FS5
Specifications
Product Description
| Brand Name | Halo |
| Family | HLA Super Adjustable Canless LED Gimbals |
| Description | 3-inch Super Adjustable Canless LED Gimbal, 610 lumens at 3000K, 90 plus CRI, field selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K, 120V 60Hz, LE & TE phase cut 100–5% dimming, Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083301201 |
| Amperage Rating | 0.05A at 120V |
| Aperture | 3 Inch |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V, 60Hz |
| Wattage | 6.61W |
| Case Quantity | 4 |
| Pallet Quantity | 672 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | Yes |