- 1/2" ultra-low profile lens downlight with wide distribution
- Ceiling/wall mounting in compatible junction boxes, Lumens: up to 810
- Installs in many 3-1/2" and 4" square, octagon or round junction boxes
- Retrofit 5" and 6" recessed downlights with included screwbase adapter
- 5 color temperatures: 2700K, 3000K, 3500K, 4000K or 5000K CCT, CRI: 90
- Optional designer trims in Matte White, Satin Nickel, Tuscan Bronze
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- 120V, phase dimming down to 5% or 120-277V, 0-10V dimming down to 5%
Your internet browser isn't supported.
SMD6 LED 6" Round/Square Surface-Mount Downlights
Modern look. High performance. Easy installation.
Combining a modern look and high performance, this ultra-low profile, surface-mount downlight is designed for new construction, remodel and retrofit applications. These 6" lens downlights simply install directly to a junction box or can retrofit 5" and 6" insulated ceilings (IC) and non-IC recessed housings.
Ideal for these spaces:
Simple and quick mounting methods
We've designed the SMD4 family for simple installation to a junction box or into a recessed housing.
Decorative designer trims
Want a designer look? Simply attach one of the optional decorative trims, offered in Tuscan Bronze and Satin Silver. A paintable Matte White offers endless custom choices.