- Exclusively for use with Halo ML4 LED Module and square trims
- Mounts to junction box
- Spider plate allows alignment of square with architecture
- Available in matte white or matte black
- Damp location listed with open trims
- Wet location listed, covered ceilings only, with lens trims
Your internet browser isn't supported.
HS4SMB
Specifications
Product Description
Brand Name | Halo |
Family | ML4 Series |
Description | ML4 surface housing, square, matte black |
Product Details
Lamp Type | N/A |
UPC | 080083756506 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 1.5 |
Case Quantity | 6 |
Pallet Quantity | 384 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |