- Square trim with a 2" lens pinhole aperture
- Lens frame available in white or black, color coordinated with finish
- Magnetic trim attachment
- Available in painted and electro-plated finishes
- Wet location listed
Your internet browser isn't supported.
TL44S2GGBBB
Specifications
Product Description
| Brand Name | Halo |
| Family | ML4 Series |
| Description | 2" square lens pinhole ML4 trim, german bronze flange, black lens frame |
Product Details
| Lamp Type | N/A |
| UPC | 080083756384 |
| Amperage Rating | N/A |
| Aperture | 2 Inch |
| Mounting | Recessed |
| Recessed Trim | Lens Pinhole |
| Voltage Rating | N/A |
| Product Weight | 0.28 |
| Case Quantity | 6 |
| Pallet Quantity | 1260 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |