- Dedicated LED housing for compatible Halo LED systems
- For use in shallow insulated ceilings
- Remodel housing design installs from below the finished ceiling
- Air-Tite housing flange gasket
- Air-Tite tested per ASTM E283
- Quick connect wiring tray with push-in wire nuts included
- Hinged junction box with Slide-N-Side
- Socket bracket adjusts lamp to various trim styles and designs
Your internet browser isn't supported.
H2750RICAT
Specifications
Product Description
Brand Name | Halo |
Family | H2750RICAT Series |
Description | 6" Aluminum LED Recessed Lighting Housing for Remodel Shallow Ceiling, T24, Insulation Contact, Air-Tite |
Product Details
Lamp Type | LED |
UPC | 080083736317 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120-277V |
Wattage | 20W |
Product Weight | 1.8 |
Case Quantity | 6 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |