- 5 Color Selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- D2W- Dim-To-Warm Technology included: use your dimmer to warm color temperature from 3000K-1500K or 2700K – 1800
- Selectable Lumen from 400 - 1500 lumens
- Use with 5" or 6" new construction or remodel housings or retrofit with screwbase adapter
- 120V input, phase cut dimming to 5% or 120-277V input, 0-10V dimming to 5%
- 25°, 40°, 55° and 75° field installable TIR optics available
- Air-tite, wet location listed, IC Rated
- Designer Trims Available
- 5 Year Warranty
Your internet browser isn't supported.
TIR56FL40
Specifications
Product Description
| Brand Name | Halo |
| Family | ML56 Series |
| Description | 40 degree flood optic. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083258710 |
| Amperage Rating | N/A |
| Mounting | Recessed |
| Voltage Rating | N/A |
| Product Weight | 0.26 |
| Case Quantity | 12 |
| Pallet Quantity | 2160 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |