- H550R 5” Remodel Recessed Housing with Orange LED Quick Connect
- IC-Rated: UL Certified for installation in contact with loose-cell insulation
- AIRTITE(TM) housing and compression gasket improves air quality and energy efficiency by keeping exterior/attic air from coming into conditioned spaces
- Ideal for both residential / commercial remodeling applications in 2x8 plenum spaces
- Junction box with 2 Slide-N-Side(TM) Wire Traps for fast wiring of non-metallic sheathed cable, along with 3-½" knockouts for conduit
- Includes 3 Push-in wire nuts (120V Input)
- Compatible with all 5" HALO LED Trims
- 5-year limited warranty
Your internet browser isn't supported.
H550RICAT
Specifications
Product Description
| Brand Name | Halo |
| Family | Remodel Housings (Next Gen) |
| Description | 5" LED Housing, IC Air-Tite, Remodel, for listed Halo LED Modules |
Product Details
| Lamp Type | LED |
| UPC | 080083626557 |
| Amperage Rating | N/A |
| Aperture | 5 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Voltage Rating | 120V |
| Product Weight | 1.13 |
| Case Quantity | 6 |
| Pallet Quantity | 180 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |