- Available in 4" and 6" aperture
- High lumen output: 4" delivers up to 966 lumens, 6" delivers up to 1630 lumens
- Adjusts from 9 degree to 45 degree to match virtually any ceiling pitch
- Baffle design to reduce glare and provide high quality light
- 5-color selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- Canless installation, no housing required
- 120V input, phase cut dimming to 5%
- Air-tite and IC rated
- Compatible with Halo new construction mounting frames
Your internet browser isn't supported.
RLS6159FS1EWHDMR-C
Specifications
Product Description
| Brand Name | Halo |
| Family | RLS Slope Canless LED Downlights |
| Description | 4-inch RL Slope Ceiling direct mount module, 1500 lumen series, 90 CRI min, 5-color selectable CCT, 120V, Matte white baffle, Direct mount |
Product Details
| Lamp Type | LED |
| UPC | 080083253555 |
| Amperage Rating | 0.16 (at 120V) |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 19W |
| Product Weight | 3.49 |
| Case Quantity | 4 |
| Pallet Quantity | 80 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | No |