- Round 6" RLS Slope Canless Adjustable LED Downlight in matte white
- Adjustment mechanism tilts for 9 degree to 45 degree sloped ceilings (12-2 and 12-12 pitches)
- No housing required - suitable for remodel and retrofit installations (For new construction, use with canless mounting frames/plates)
- Installs in 2x6 framing and rated for IC (insulation contact) or non-IC applications
- Recessed baffle trim, integrated optic
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K, 90 plus CRI
- 6" – 1600 lumens (nominal)
- Dims to 5 percent (phase cut LE/TE), 120V input
- Meets AIR-TITE and code compliance for additional energy savings
- 50,000 hrs of maintenance-free operation in damp locations
- 5-year warranty
Your internet browser isn't supported.
RLS6159FS1EWHDMR
Specifications
Product Description
| Brand Name | Halo |
| Family | RLS Slope Canless LED Downlights |
| Description | 6-inch RL Slope Ceiling direct mount module, 1500 lumen series, 90 CRI min, 5-color selectable CCT, 120V, Matte white baffle, Direct mount |
Product Details
| Lamp Type | LED |
| UPC | 080083190324 |
| Amperage Rating | 0.16 (at 120V) |
| Color Temperature Max | 5000K |
| Mounting | Direct Mount |
| Voltage Rating | 120V |
| Wattage | 19W |
| Product Weight | 3.49 |
| Case Quantity | 4 |
| Pallet Quantity | 80 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |