- Available in 4" and 6" aperture
- High lumen output: 4" delivers up to 966 lumens, 6" delivers up to 1630 lumens
- Adjusts from 9 degree to 45 degree to match virtually any ceiling pitch
- Baffle design to reduce glare and provide high quality light
- 5-color selectable CCT: 2700K, 3000K, 3500K, 4000K, 5000K
- Canless installation, no housing required
- 120V input, phase cut dimming to 5%
- Air-tite and IC rated
- Compatible with Halo new construction mounting frames
HALO
RLS4099FS1EWHDMR
Specifications
Product Description
Brand Name | Halo |
Family | RL Slope Direct Mount |
Description | 4-inch RL Slope Ceiling direct mount module, 900 lumen series, 90 CRI min, 5-color selectable CCT, 120V, Matte white baffle, Direct mount |
Product Details
Lamp Type | LED |
UPC | 080083190300 |
Amperage Rating | 0.09 (at 120V) |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 11W |
Product Weight | 1.54 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |