- Specification-grade, flexible integrated LED track product
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Holds 1 piece of media
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
Your internet browser isn't supported.
L815SQ40WW940MB
Specifications
Product Description
| Brand Name | Halo |
| Family | 815 LED Stasis Square Track Luminaire |
| Description | Halo Power Trac and Lazer Track, 4000 Lumens, Wall Wash, 90 CRI, 4000K, Matte Black, 120V. |
Product Details
| Lamp Type | LED |
| UPC | 080083005062 |
| Amperage Rating | 0.433 A |
| Color Temperature Max | 4000K |
| Mounting | Track Mount |
| Track Lampholders | Stasis |
| Voltage Rating | 120V |
| Wattage | 52 W |
| Product Weight | 2.9 |
| Case Quantity | 4 |
| Pallet Quantity | 160 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |