- 6-inch HLBFR Slim Fire Rated Matte Black Canless LED Downlight
- No housing required - for remodel and new construction installations
- For new construction, use with canless mounting frames/plates
- Fixture and remote driver / junction box are suitable for IC (insulation contact) or non-IC applications
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K (90 plus CRI)
- Lens and Trim: Matte black trim and low-glare, prismatic lens
- Brightness (Lumens): 995 lm (nominal)
- Dimming: Dims to 5 percent (phase cut LE/TE), 120V input
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
HLBFR609FS5MB
Specifications
Product Description
Brand Name | Halo |
Family | HLBFR Fire Rated Slim Low-Glare Canless LED Downlights |
Description | 6-inch Fire Rated Slim Canless Downlights, 1035 lumen max, 90+ CRI, 5-color Field-SeleCCTable(TM) CCT: 2700/3000/3500/4000/5000K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte Black. |
Product Details
Lamp Type | LED |
UPC | 080083305117 |
Amperage Rating | 0.098A at 120V |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V 60 Hz |
Wattage | 11.8W |
Case Quantity | 4 |
Pallet Quantity | 300 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |