- 4-inch Matte Black Decorative Overlay for HLCE-MS Surface Mount LED Disk Light with Motion Sensing
- Snaps onto 4-inch HLCE-MS fixtures
- 5-year warranty
Your internet browser isn't supported.
HLCEMS4TRMMB
Specifications
Product Description
Brand Name | Halo |
Family | HLCE MS Surface Mount LED Disk Lights with Motion Sensor |
Description | 4-inch Round Decorative Overlay, Matte Black |
Product Details
Lamp Type | LED |
UPC | 080083303281 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Case Quantity | 1 |
Pallet Quantity | 276 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |