- 4-inch HLCE-MS Low-profile Matte White Surface Mount LED Disk Light with Motion Sensing
- Ultra-fast mounting in most standard/pancake 3O or 4O (3-1/2" or 4") junction boxes and recessed housings with included hardware
- 5-Color Field-SeleCCTable(TM): 2700K, 3000K, 3500K, 4000K, 5000K (90 plus CRI)
- Brightness (at 3000K): 1035 lm
- Dimming: Dims to 10 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Matte Black and Paintable Matte White Decorative Overlays (sold separately)
- Mounting hardware, orange LED Quick Connect, and E26 adapter included
- AIR-TITE, wet location-listed, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLCEMS410FS1E
Specifications
Product Description
Brand Name | Halo |
Family | HLCE MS Surface Mount LED Disk Lights with Motion Sensor |
Description | 4-inch LED Disk Light with Integrated, 1065 max lumens, 90 plus CRI, 5-color Field-SeleCCTable(TM) CCT 2700/3000/3500/4000/5000K, 10 percent Phase Cut LE/TE Dimming, 120V 60Hz Matte White |
Product Details
Lamp Type | LED |
UPC | 080083303069 |
Amperage Rating | 0.1A at 120V |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V, 60Hz |
Wattage | 12.1W |
Case Quantity | 4 |
Pallet Quantity | 600 |
Country of Origin | TH |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |