- GREAT FOR RESIDENTIAL OR COMMERCIAL: This dependable, ultra-bright outdoor LED security lighting is ideal for illuminating homes and businesses, from driveways, patios, and yards to loading docks and warehouses.
- SELECTABLE COLOR TEMPERATURE: Pick the LED lighting hue that best suits your space’s style or visibility needs, from 3000K to 6500K.
- ADJUSTABLE BRIGHTNESS FOR ANY SETTING: Choose from 2000, 2500 or 3000 lumens to suit your space. Go ultra-bright for maximum outdoor security or dial it down for a softer output that won’t disturb neighbors.
- VOLTAGE & HASSLE-FREE INSTALLATION: Compatible with 120V systems for broad compatibility. Installs easily to walls or eaves with a quick-connect harness (mount accessory sold separately). Tool-free adjustable head for precise aiming.
- BUILT TO LAST: The rugged die-cast housing and UV-resistant lens withstand harsh weather and sun exposure. Long-lasting LEDs deliver 50,000 hours of reliable outdoor lighting with no bulbs to replace.
- FINISH: Clean White.
- ESTABLISHED, REPUTABLE BRAND: HALO products are engineered and tested in the USA and have been a contractor-preferred brand for nearly 70 years. We offer superior quality, reliability, US-based customer service and a 5-year limited warranty.
Your internet browser isn't supported.
FGS30CLD2DB
Specifications
Product Description
Brand Name | Halo Outdoor |
Family | FGS Series Ultra-Bright Outdoor LED Security Floodlights |
Description | High Output Die-Cast Security Floodlight, 120V Input, 5CCT Selectable 3000K/3500K/4000K/5000K, Lumen Selectable 3000 Max Lumen, Dusk to Dawn, Bronze Finish |
Product Details
Lamp Type | LED |
UPC | 080083292936 |
Amperage Rating | 0.22A at 120V |
Color Temperature Max | 6500K |
Mounting | Wall/Eave Mount |
Voltage Rating | 120V |
Wattage | 27W |
Case Quantity | 4 |
Pallet Quantity | 288 |
Country of Origin | VN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |