- GREAT FOR RESIDENTIAL OR COMMERCIAL: This dependable, ultra-bright outdoor LED security lighting is ideal for illuminating homes and businesses, from driveways, patios, and yards to loading docks and warehouses.
- 2 LIGHTING MODES: Choose from configurable motion activation or manual switch control—perfect for customizing security and energy use.
- SELECTABLE COLOR TEMPERATURE: Pick the LED lighting hue that best suits your space’s style or visibility needs, from 3000K to 6500K.
- ADJUSTABLE BRIGHTNESS FOR ANY SETTING: Choose from 2000, 4000, or 6000 lumens to suit your space. Go ultra-bright for maximum outdoor security or dial it down for a softer output that won’t disturb neighbors.
- FULL-COVERAGE MOTION DETECTION: DualTech sensor offers 360° motion sensing with 50 feet of look-down coverage to eliminate blind spots. Adjust the sensitivity and timeout duration for total control over how your outdoor lighting responds to motion.
- UNIVERSAL VOLTAGE & HASSLE-FREE INSTALLATION: Compatible with 120–277V systems for broad compatibility. Installs easily to walls or eaves with a quick-connect harness (mount accessory sold separately). Tool-free adjustable head for precise aiming.
- BUILT TO LAST: The rugged die-cast housing and UV-resistant lens withstand harsh weather and sun exposure. Long-lasting LEDs deliver 50,000 hours of reliable outdoor lighting with no bulbs to replace.
- CHOOSE YOUR FINISH: Available in clean white or classic bronze to match your exterior space and blend with architectural styles.
- ESTABLISHED, REPUTABLE BRAND: HALO products are engineered and tested in the USA and have been a contractor-preferred brand for nearly 70 years. We offer superior quality, reliability, US-based customer service and a 5-year limited warranty
Your internet browser isn't supported.
FGS Series Ultra-Bright Outdoor LED Security Floodlights
Overview
Designed for peace of mind and personalized performance, the HALO FGS LED Floodlight brings powerful, personalized security lighting to homes and commercial spaces. With selectable brightness (2000, 4000, or 6000 lumens) and five color temperatures (3000K–6500K), it lets you match the lighting to your space—whether you need soft visibility for a patio or high-output coverage for a warehouse. The advanced 360° DualTech motion sensor with look-down detection eliminates blind spots and provides responsive, automatic protection. Fine-tune sensitivity, dimming level, and timeout settings to balance security and efficiency. Built to last with die-cast construction, a UV-resistant lens, and universal 120–277V input, this fixture installs easily and delivers 50,000 hours of maintenance-free performance. Engineered and tested in the USA, HALO has been a contractor-preferred brand for nearly 70 years. Products are backed by US-based customer support and a 5-year limited warranty.
Stock Catalog Number (3)
No matching records