- Round and Square Outdoor LED Cylinder Wall Lights
- Pro-grade, decorative design with selectable lumen and CCT options
- Sleek cylinder body with textured black finish
- 5 selectable color temperatures: 30/35/40/50/6500K, 90+ CRI
- Selectable lumens: 2000/3000/4000 lm
- ON/OFF control in residential or commercial applications (UNV 120V–277V)
- Dimmable in commercial applications down to 10% with 0–10V dimming
- Mounting hardware included for standard recessed junction boxes
- IP65-rated, wet location listed
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
CYLNDR20CLD2D
Specifications
Product Description
| Brand Name | Halo Outdoor |
| Family | CYLN Series Outdoor Cylinder Wall Lights |
| Description | Decoratrive Wall Light, Cylinder Round, Selectable Lumen 4000 Max, Selectable 5CCT 3000K/3500K/4000K/5000K/6500K , 120-277V, Dusk to Dawn Photocell On/Off, Bronze Housing |
Product Details
| Lamp Type | LED |
| UPC | 080083293049 |
| Amperage Rating | 0.10A at 277V |
| Color Temperature Max | 6500K |
| Mounting | Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 30W |
| Case Quantity | 4 |
| Pallet Quantity | 96 |
| Country of Origin | VN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | Yes |