- Round and Square Outdoor LED Cylinder Wall Lights
- Pro-grade, decorative design with selectable lumen and CCT options
- Sleek cylinder body with textured black finish
- 5 selectable color temperatures: 30/35/40/50/6500K, 90+ CRI
- Selectable lumens: 2000/3000/4000 lm
- ON/OFF control in residential or commercial applications (UNV 120V–277V)
- Dimmable in commercial applications down to 10% with 0–10V dimming
- Mounting hardware included for standard recessed junction boxes
- IP65-rated, wet location listed
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
CYLN Series Outdoor Cylinder Wall Lights
Overview
Upgrade exterior lighting with the HALO Cylinder Sconce LED Wall Light — a compact, contractor-friendly fixture that replaces outdated metal halide or fluorescent units with ease. Built-in dusk-to-dawn photocell and 50,000-hour LED life offer reliable, maintenance-free security. Customize brightness (2000/3000/4000 lumens) and color temperature (3000K–6500K) to suit any outdoor space. Durable die-cast aluminum housing with a corrosion-resistant black finish ensures long-lasting performance and style. Backed by US-based support and a 5-year limited warranty, HALO is a trusted name in lighting for nearly 70 years.
Stock Catalog Number (2)
No matching records