- Ultra-low profile surface luminaire with wide distribution
- Ceiling or wall mounting in compatible junction boxes
- Retrofit 4" recessed downlights with screwbase adapter included
- 2700K, 3000K, 3500K, 4000K or 5000K color temperature; 90 CRI
- Dimmable with 120V dimmers
- Wet location listed for showers and protected ceilings
- Damp location listed for indoor ceiling or wall mounting
- Designer trims - optional accessories
Your internet browser isn't supported.
SMD4STRMTBZ
Specifications
Product Description
| Brand Name | Halo |
| Family | SMD Surface Mount LED Downlights |
| Description | 4" Square Trim - Tuscan Bronze |
Product Details
| Lamp Type | LED |
| UPC | 080083777549 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Trim |
| Voltage Rating | N/A |
| Product Weight | 0.009 |
| Case Quantity | 6 |
| Pallet Quantity | 1620 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |