- Round & Square 4 & 6-inch sizes available
- Low-profile design with surface frame
- Reengineered mounting bracket for effortless installation and holds fixture tight to the ceiling
- Install into most standard junction boxes and recessed housings
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
- Brightness: 700 lumens (nominal)
- Dimming: Dims to 5% (phase cut LE/TE - 120V)
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- Decorative Overlays in multiple finishes (sold separately)
- Wet-location listed: Safe for use in showers or covered outdoor areas
- AIR-TITE, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
SMD4RTRMMB
Specifications
Product Description
| Brand Name | Halo |
| Family | SMD Surface Mount LED Downlights |
| Description | 4” Round SMD Matte Black. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083267859 |
| Amperage Rating | N/A |
| Aperture | 4 Inch |
| Mounting | N/A |
| Recessed Trim | Trim |
| Voltage Rating | N/A |
| Product Weight | 0.1 |
| Case Quantity | 6 |
| Pallet Quantity | 1620 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |