- Round 4" SMD Surface Mount LED Downlights with low-profile design and surface frame (6-Pack)
- Reengineered mounting bracket for effortless installation and holds fixture tight to the ceiling (Sames SMX series)
- Install into most standard junction boxes and 4" recessed housings
- 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
- Brightness (at 3000K): 780 lm
- Dimming: Dims to 5 percent (phase cut LE/TE - 120V)
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- Decorative Overlays in Paintable Matte White, Matte Black, Tuscan Bronze, and Satin Nickel sold separately
- Wet-location listed: Safe for use in showers or covered outdoor areas
- AIR-TITE, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
SMD4R07FS5-6PK
Specifications
Product Description
| Brand Name | Halo |
| Family | SMD Surface Mount LED Downlights |
| Description | 4" Round Surface Mount LED Downlight, 780 lumens, 90 plus CRI, Field Selectable CCT: 2700/3000/3500/4000/5000K, Matte White, 120V 60Hz, LE & TE phase cut 100–5% dimming, 6 Pack. |
Product Details
| Lamp Type | LED |
| UPC | 080083305704 |
| Amperage Rating | .065A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 7.9W |
| Case Quantity | 1 |
| Pallet Quantity | 120 |
| Country of Origin | CN, TH |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |