- Round 4" SMD Surface Mount LED Downlight with low-profile design and surface frame
- Reengineered mounting bracket for effortless installation and holds fixture tight to the ceiling (Sames SMX series)
- Install into most standard junction boxes and 4" recessed housings
- 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
- Brightness (at 3000K): 780 lm
- Dimming: Dims to 5 percent (phase cut LE/TE - 120V)
- Mounting bracket, hardware, orange LED Quick Connect, and E26 socket adapter included
- Decorative Overlays in Paintable Matte White, Matte Black, Tuscan Bronze, and Satin Nickel sold separately
- Wet-location listed: Safe for use in showers or covered outdoor areas
- AIR-TITE, IC-rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
SMD4R07FS5
Specifications
Product Description
Brand Name | Halo |
Family | SMD Surface Mount LED Downlights |
Description | 4" Round Surface Mount LED Downlight, 780 lumens, 90 plus CRI, Field Selectable CCT: 2700/3000/3500/4000/5000K, Matte White, 120V 60Hz, LE & TE phase cut 100–5% dimming. |
Product Details
Lamp Type | LED |
UPC | 080083305667 |
Amperage Rating | .065A at 120V |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 7.9W |
Case Quantity | 6 |
Pallet Quantity | 540 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |