- Sliding sleeve that conceals base of the lamp for a more finished look
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Black (MB)
Your internet browser isn't supported.
L1735PX
Specifications
Product Description
| Brand Name | Halo |
| Family | L1735 Universal Lampholder |
| Description | UNIVERSAL LAMPHOLDER, WHITE, PAR16, PAR20, PAR30, PAR38 |
Product Details
| Lamp Type | Incandescent |
| UPC | 662400144076 |
| Amperage Rating | N/A |
| Mounting | Track |
| Track Lampholders | Universal |
| Voltage Rating | 120V |
| Wattage | 150W |
| Product Weight | 0.878 |
| Case Quantity | 6 |
| Pallet Quantity | 600 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |