- One piece seamless baffle
- Baffle ridges are parallel to floor plane
- Trim available in White
- Baffle available in White or Black
Your internet browser isn't supported.
498W
Specifications
Product Description
| Brand Name | Halo |
| Family | 498 Slope Ceiling Baffle |
| Description | 6" Trim Baffle - Slope Ceiling Trim White Trim with White Coilex Baffle |
Product Details
| Lamp Type | Incandescent (Not Included) |
| UPC | 662400167334 |
| Amperage Rating | N/A |
| Aperture | 6 Inch |
| Mounting | Recessed |
| Range of Motion | N/A |
| Recessed Trim | Baffle |
| Voltage Rating | N/A |
| Product Weight | 1.36 |
| Case Quantity | 6 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |