- 12' Three wire cord with grounded plug.
- Up to 10 AMP capacity
- Finishes: White (P), Black (MB)
Your internet browser isn't supported.
L950P
Specifications
Product Description
| Brand Name | Halo |
| Family | L950 Single Circuit Cord and Plug |
| Description | CORD & PLUG CONNECTOR, SINGLE CIRCUIT, WHITE |
Product Details
| Lamp Type | N/A |
| UPC | 662400141808 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Product Weight | 0.91 |
| Case Quantity | 6 |
| Pallet Quantity | 192 |
| Country of Origin | MX |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |