- Round 4” and 5”/6” Dual Zone Smart Wi-Fi® LED Trims offer downlight and outer ring lighting and are compatible with most recessed housings
- Both zones are white tuning (2200K - 6500K) + 16 million colors and wireless dimming to 5% (120V input) all via the WiZ App; 90+ CRI (do not use with standard dimmers)
- Set schedules, scenes, static/dynamic lighting modes, rhythms, music sync, and SpaceSense™ motion sensing technology
- Configure and control lighting quickly with the WiZ App over Wi-Fi®
- Pro Installers can use the WiZ Pro Setup App to manage multiple projects, pair over Bluetooth, and access advanced features in the WiZ Pro Dashboard
- Lens & Trim: Transparent Acrylic Trim with White Baffle & Curved Regressed Lens
- Brightness (nominal lumens): Downlight 750 or 1000 lm; Ring 70 or 100 lm
- IC-rated, AIR-TITE, Energy Star, and wet location-listed
- Life: 50,000 hrs of maintenance free operation
- 5-year warranty
Your internet browser isn't supported.
RL Smart Wi-Fi Dual Zone LED Trims Connected by WiZ Pro
Illuminate Every Moment
Effortlessly manage the downlight and outer ring independently, each offering full-color and tunable white options. Mix and match colors to create the perfect ambiance, whether you're showcasing your team's colors or setting the mood for a party. Illuminate your space like never before with the power of smart lighting!
Double the Zones. Infinite Possibilities
Meet RL Dual Zone—smart lighting with independent control of both the downlight and outer ring. Full color. Tunable white. Total vibe control. Powered by WiZ Pro, packed with features, and ready for anything.
Live life in full color
Adjust your lights from candlelight-to-daylight bright, pick from 16 million colors or enable dynamic lighting scenes like Wake-up, Bedtime, or Party.
Light Your Daily Routines
Our internal biorhythms are tied to the sun and HALO with WiZ can ease you into the day by fading lights on over 30-minutes. Let your home's lighting mirror the changing intensity and temperature of sunlight inside your home throughout the day with the preset Circadian Rhythm or define a custom setting that works with your routine.
Voice Control and Integrations
HALO with WiZ Pro smart lights are compatible with most smart home ecosystem products, so there’s no need to replace equipment you’ve already invested in.
Stock catalog numbers
Resources
FAQs
Other products you might be interested in
Services
Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!