- Matte white faceplate
- 4 faceplate inserts included in the box for different style and light distributions
- 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
- Brightness (at 3000K): 170 lumen
- Dimming: Dims to 5 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Fits within standard US brick dimensions
- Includes housing and hanger bars for ease of mounting
- Air-tite and wet location listed, compatible for both Indoor and Outdoor application (IP65)
- Operating temperature: minus 30 degree C to plus 50 degree C, Impact Rating IK10
- IP65, T24, UL Certified
- 50,000 hrs of maintenance-free operation
- 5-year limited warranty
Your internet browser isn't supported.
HSLBKMMW
Specifications
Product Description
| Brand Name | Halo |
| Family | HSLBK LED Brick Lights |
| Description | HSLBK Brick Light, 170 Lumen, 90 plus CRI, 5-color Field-SeleCCTable(TM), 2700/3000/3500/4000/5000K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083449316 |
| Amperage Rating | 0.03A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Recessed |
| Voltage Rating | 120V |
| Wattage | 3.9W |
| Case Quantity | 6 |
| Pallet Quantity | 300 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |