- Available in matte white and matte black finishes
- 4 faceplate inserts included in the box for different style and light distributions
- 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
- Brightness (@3000K): 170 lm
- Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
- Fits within standard US brick dimensions
- Includes housing and hanger bars for ease of mounting
- Air-tite and wet location listed, compatible for both Indoor & Outdoor application (IP65)
- Operating temperature: -30°C to +50°C, Impact Rating IK10
- IP65, T24, UL Certified
- 50,000 hrs of maintenance-free operation
- 5-year limited warranty
Your internet browser isn't supported.
HSLBK LED Brick Lights
Safe, Confident Way-Finding
The HSLBK LED Brick Light is a horizontal mount step light which replicates the size of brick and comes with housing and hanger bars for ease of mounting. It’s available in multiple color finishes and includes 4 different faceplate inserts inside the box, allowing for multiple light distributions and a stylish look.
Flexible Mounting
Installs indoors or outdoors in masonry/brick or new construction framing.
5-Color SeleCCTable
SeleCCTable technology puts flexibility at your fingertips. Choose 1 of 5 options from soft white (2700K) to daylight (5000K).
Choose Your Style
Customizable faceplate inserts included in the box
Stock Catalog Number (2)
No matching records
Resources
We’re here to help in every way, including finding ways to help you save money.
See if this product qualifies for a utility incentive program.
Services
Here to Help
We provide many different services from on-site project management, integrated light automated services, and remote commissioning for start-up, to personal technical phone support. Take a look at our services and see what we can do for you today!