Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HSLBKMMB

  • Matte black faceplate
  • 4 faceplate inserts included in the box for different style and light distributions
  • 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
  • Brightness (at 3000K): 170 lumen
  • Dimming: Dims to 5 percent (phase cut LE/TE) with compatible dimmers, 120V input
  • Fits within standard US brick dimensions
  • Includes housing and hanger bars for ease of mounting
  • Air-tite and wet location listed, compatible for both Indoor and Outdoor application (IP65)
  • Operating temperature: minus 30 degree C to plus 50 degree C, Impact Rating IK10
  • IP65, T24, UL Certified
  • 50,000 hrs of maintenance-free operation
  • 5-year limited warranty
HSLBKMMB

HSLBKMMB

Resources

Specifications

Product Description

Brand Name Halo
Family HSLBK LED Brick Lights
Description HSLBK Brick Light, 150 Lumen, 90 plus CRI, 5-color Field-SeleCCTable(TM), 2700/3000/3500/4000/5000K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte Black.

Product Details

Lamp Type LED
UPC 080083449330
Amperage Rating 0.03A at 120V
Color Temperature Max 5000K
Mounting Recessed
Voltage Rating 120V
Wattage 3.9W
Case Quantity 6
Pallet Quantity 300
Country of Origin TH

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No