Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HSLUNVMMW

  • Matte white faceplate
  • 5 faceplate inserts included in the box for different style and light distributions
  • 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
  • Brightness (at 3000K): 150 lumen
  • Dimming: Dims to 5 percent (phase cut LE/TE) with compatible dimmers, 120V input
  • Universal product for vertical or horizontal mounting
  • Installs in standard J Box or gang box
  • Air-tite and wet location listed, compatible for both Indoor and Outdoor application (IP65)
  • Operating temperature: minus 30 degree C to plus 50 degree C, Impact Rating IK08
  • IP65, T24, UL Certified
  • 50,000 hrs of maintenance-free operation
  • 5-year limited warranty
HSLUNVMMW

HSLUNVMMW

Resources

Specifications

Product Description

Brand Name Halo
Family HSL LED Step Lights
Description HSL Step Light, 150 Lumen, 90 plus CRI, 5-color Field-SeleCCTable(TM), 2700/3000/3500/4000/5000K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte White

Product Details

Lamp Type LED
UPC 080083449231
Amperage Rating 0.03A at 120V
Color Temperature Max 5000K
Mounting Recessed
Voltage Rating 120V
Wattage 3.8W
Case Quantity 6
Pallet Quantity 756
Country of Origin TH

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Mountain Top, PA No
Irving, TX No
Peachtree City, GA Yes
Markham, Canada No
Calgary, AB, Canada No