Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HSL LED Step Lights

  • Available in matte white, matte black, and bronze finishes
  • 5 faceplate inserts included in the box for different style and light distributions
  • 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
  • Brightness (@3000K): 150 lm
  • Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
  • Universal product for vertical or horizontal mounting
  • Installs in standard J Box or gang box
  • Air-tite and wet location listed, compatible for both Indoor & Outdoor application (IP65)
  • Operating temperature: -30°C to +50°C, Impact Rating IK08
  • IP65, T24, UL Certified
  • 50,000 hrs of maintenance-free operation
  • 5-year limited warranty
HSL LED Step Lights

HSL LED Step Lights

Overview

The HSL LED Step Light is a universal mount step light for safe, confident way-finding that can be mounted vertically or horizontally. It’s available in multiple color finishes and includes 5 different faceplate inserts inside the box, allowing for multiple light distributions and a stylish look.

Flexible Mounting

Flexible Mounting

Horizontal or vertical mounting in indoor or outdoor applications

5-Color SeleCCTable

5-Color SeleCCTable

SeleCCTable technology puts flexibility at your fingertips. Choose 1 of 5 options from soft white (2700K) to daylight (5000K).

Choose Your Style

Choose Your Style

One faceplate. Five Inserts. Easily adjust brightness, direction, and glare control to light your way.

Stock Catalog Number (3)

Resources