- 24 ft Spool - 24V LED Tape (400 lm/ft)
- 5-color field-seleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
- High-density LED Spacing for smooth linear illumination (60 LEDs/ft)
- 4.26 watts/ft
- Dimmable to 5 percent with residential and commercial drivers
- Voltage / Compatibility: 24V DC, T24-compliant, damp location rated
- Order with HALO HFL LED Tape Connectors and LED Drivers - Phase Cut (LE/TE) or 0–10V
- Eliminate dark spots with LED-integrated tape-to-tape connectors, Tape-to-Wire connects
- Reduce pixelation with optional lensed aluminum channels: Surface (Shallow/Deep/45 degree Angled), Recessed (Deep)
- Warranty: 5-year limited
Your internet browser isn't supported.
HFL4001S
Specifications
Product Description
| Brand Name | Halo |
| Family | HFL Flexible Linear LED Tape Light |
| Description | 24 ft. Spool, 24V LED Tape (400 lm/ft) 2700/3000/3500/4000/5000K, 90 plus CRI, 60 ft., 4.26 W/ft |
Product Details
| Lamp Type | LED |
| UPC | 080083445257 |
| Amperage Rating | N/A |
| Color Temperature Max | 5000K |
| Mounting | Accessory |
| Voltage Rating | 24V |
| Case Quantity | 20 |
| Pallet Quantity | 800 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |