- Tape-to-Tape Straight Connector with integrated LED
- Joins two tape light segments in a straight line for continuous, uninterrupted runs.
- Complete your installation with HALO HFL LED Tape, Lensed Aluminum Channels, LED Connectors, and LED Drivers
- Eliminate dark spots with LED-integrated tape-to-tape connectors, Tape-to-Wire connects
- Warranty: 5-year limited
Your internet browser isn't supported.
HFL04
Specifications
Product Description
| Brand Name | Halo |
| Family | HFL Flexible Linear LED Tape Light |
| Description | Tape-to-Tape Straight Connector with integrated LED |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083445615 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 250 |
| Pallet Quantity | 18750 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |