- Round 6-inch low-profile tapered surface mount fixtures for residential downlighting
- Ultra-fast below-the-ceiling installation in most standard/pancake 3O/4O (3-1/2"/4") junction boxes (mounting hardware included)
- Twist-release lens with keyhole slots for quick install and easy CCT selection
- 5-Color Field-SeleCCTable(TM) (2700K/3000K/3500K/4000K/5000K), 90 plus CRI
- Dimming: Dims to 10 percent (phase cut LE/TE) with compatible dimmers, 120V input
- Wet location listed for shower areas and covered outdoor spaces
- AIR-TITE, IC-rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLC6FS1E-C
Specifications
Product Description
| Brand Name | Halo |
| Family | HLC Tapered Surface Mount LED Disk Lights |
| Description | 6" LED Disk Light, Single Pack, 1010 Max Lumen, 90 plus CRI, 5 color Field SeleCCTable: 2700/3000/3500/4000/5000K, 10% Phase Cut LE/TE Dimming, 120V 60Hz Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083470914 |
| Amperage Rating | 0.12A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 14.5W |
| Case Quantity | 4 |
| Pallet Quantity | 840 |
| Country of Origin | TH |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | Yes |