- Round 6-inch Tapered Surface Mount LED Disk Light - 24-Pack
- Installs directly to most standard or pancake 3O/4O (3-1/2" and 4") junction boxes (mounting hardware included)
- 5-Color Field-SeleCCTable(TM) (2700K/3000K/3500K/4000K/5000K), 90 plus CRI
- Brightness (at 3000K): 970 lumens
- Dimming: Dims to 10 percent (phase cut LE/TE), 120V input
- Twist-release lens with below-the-ceiling installation, no clips or plates needed
- AIR-TITE, wet location-listed, and IC-rated for direct contact with insulation
- ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLC6FS1E-24P
Specifications
Product Description
| Brand Name | Halo |
| Family | HLC Tapered Surface Mount LED Disk Lights |
| Description | 6" LED Disk Light, Bulk 24 Pack, 970 Lumen, 90 plus CRI, 5 color Field SeleCCTable: 2700/3000/3500/4000/5000K, 10% Phase Cut LE/TE Dimming, 120V 60Hz Matte White. |
Product Details
| Lamp Type | LED |
| UPC | 080083448128 |
| Amperage Rating | 0.11A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Surface Mount |
| Voltage Rating | 120V |
| Wattage | 14 W |
| Case Quantity | 1 |
| Pallet Quantity | 30 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |