- Round 15-inch Flush Mount Downlight with Night Light
- Dual lighting modes with simple double-toggle wall switch control
- Downlight: 5-Color Field-SeleCCTable(TM) (27/30/35/40/5000K), Night Light: 2000K candlelight glow
- Brightness (at 3000K): 1540 lm (Night Light: approximately 100 lm)
- Dimming: Dims to 10 percent (phase cut LE/TE), 120V input
- Mounts to standard or pancake junction boxes plus 5"/6" recessed housings
- Includes two trim rings: Paintable Matte White and Matte Black
- IC-rated for direct contact with insulation
- 50,000 hrs of maintenance-free operation in damp locations
- 5-year warranty
Your internet browser isn't supported.
FMNL1515FS5
Specifications
Product Description
| Brand Name | Halo |
| Family | FMNL Flush Mount LED Downlights with Night Light |
| Description | 15" Flush Mount LED Downlight with Night Light, 1540 lumen at 3000K, CCT Selectable: 2700K/3000K/3500K/4000K/5000K, 90 CRI, 120V 60Hz, LE & TE phase cut 100–10% dimming, Matte White + Matte Black trim |
Product Details
| Lamp Type | LED |
| UPC | 080083312252 |
| Amperage Rating | 0.140A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Flushmount |
| Voltage Rating | 120V 60 Hz |
| Wattage | 16.9W |
| Case Quantity | 4 |
| Pallet Quantity | 72 |
| Country of Origin | TH |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |