- 2” stem mount, Flatback Cylinder Track Head – 5” length (approx)
- Customize housing and inner trim ring with 22 unique designer colors
- 1000 or 1500 nominal lumens (up to 111 lm/w)
- 2700K, 3000K, 3500K, 4000K; 90+ CRI (2 SDCM)
- Low-glare, spec-grade field-interchangeable reflector optics: Spot, Narrow Flood, Medium Flood, Flood (15°, 21°, 27°, 38°)
- Accessories: Snoot, Hex Cell louver, Media
- Compatible Track: HALO Power and Lazer, Lightolier and Juno
- Dims to 5% (phase cut LE/TE) (120V)
- L90 at 65,000 hours; L70 at 110,000 hours
- DECLARE certified and Buy American Act (BAA) compliant
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- 5-year warranty
Your internet browser isn't supported.
820S Sustainable LED Track Luminaire
Extraordinary 3D Printed Track Luminares
Engineered for sustainability, the HALO 820S offers an exceptional 2” track head solution. This minimalist and modern design offers a curated selection of 22 unique colors and a front accent ring. With multiple lumen packages, interchangeable optics and accessories that include built-in snoots and hex cell louvers, this a perfect balance between exceptional functionality and striking visual impact. These sustainably produced, DECLARE certified, and Buy American Act (BAA) compliant fixtures use our advanced additive manufacturing technology for faster production and shorter lead times.
Sustainability
The 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.)
A Myriad of Color Options
Choose from 22 unique designer color options. These colors are on par with today’s design trends providing a palette that is stylish and sophisticated.
Style & Function in One
Designed with versatility in mind, this luminaire can be customized with either a short bezel or a snoot, allowing it to complement any space and application.
Everything You Need, All in One!
The 820S series offers all the essential accessories you need, such as field interchangeable optics, media, and hex cell louvers, available separately for effortless installation and optimal performance.