Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

809 XACT Beam Mid Stem LED Track Luminaire

  • Wattages: 15W and 23W, Lumens: 1600 and 2500, 3” Aperture
  • 5-XACT Beam optics (spot, wide spot, narrow flood, flood, wide flood)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90
  • Smooth dimming down to 5% at 120V
  • Barndoor accessory
  • Die-cast aluminum, Colors: Matte White, Matte Black, Matte Metallic Silver
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • 5-year warranty
809 XACT Beam Mid Stem LED Track Luminaire

809 XACT Beam Mid Stem LED Track Luminaire

Overview

The HALO 809 XACT Beam LED series takes track lighting to a whole new level of performance. The 809-track head is manufactured with a durable, die cast aluminum construction and a minimalist center stem, available in matte black, matte white and matte metallic silver finishes. This 3” diameter series offers 2 lumen packages of 1600 and 2500 lumens with high efficacies up to 39000 candela of center beam candle power. The series is available in a wide range of five superior performing XACT beam optics with beam angles from a 12o Spot to a 36 o Wide Flood and exceptional color rending with 90 CRI and 4 different color temperatures ranging from 2700K to 4000K. The series is offers a barndoor accessory.

The XACT Beam experience

This 3” diameter series offers 2 lumen packages of 1600 and 2500 lumens with high efficacies and center beam candle power while reducing the field light.

Superior Beam Control

Superior Beam Control

The HALO 809 XACT Beam LED Track series sets a new bar in reducing spill light- the perfect solution for applications that demand high contrast ratios.

5 Precise Beam Optics Spot to Wide Flood

5 Precise Beam Optics Spot to Wide Flood

The series is available in a wide range of five superior performing XACT beam lens opticswith beam angles from a 12o Spot to a 36 o Wide Flood.

Stock Catalog Number (25)

Resources