- Round & Square 3”, 4”, and 6” or Round 8” & 12” slim low-glare canless LED downlights
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
- Color Temperature (CCT): 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
- Brightness (Lumens): 500 to 2400 lm; Lumen Select: 600/900 lm (nominal)
- Dimming: Dims to 5% phase cut LE/TE (120V input) or 0-10V (120-277V input)
- Includes IC-rated fixture and remote driver / junction box
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
HLB8LS9FSE010MWR-C
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Low-Glare Canless LED Downlights |
Description | 8-Inch LED lens downlight, 2400 lumens, 5000K, 120/277V, Matte White Flange. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083264346 |
Amperage Rating | 0.117 A |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120/277V |
Wattage | 31.05 W |
Product Weight | 1.0 |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |