- Round & Square 3”, 4”, and 6” or Round 8” & 12” slim low-glare canless LED downlights
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
- Color Temperature (CCT): 5-color Field-SeleCCTable™ (27/30/35/40/5000K); 90+ CRI
- Brightness (Lumens): 500 to 2400 lm; Lumen Select: 600/900 lm (nominal)
- Dimming: Dims to 5% phase cut LE/TE (120V input) or 0-10V (120-277V input)
- Includes IC-rated fixture and remote driver / junction box
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR® certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HLB6LSFS5-C
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights |
| Description | 6" Round Slim Canless LED Downlight, 800/1000/1200 selectable lumens, 90+ CRI, 5 color Field-SeleCCTable(TM) CCT 2700/3000/3500/4000/5000K, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte White,Canada |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | LED |
| UPC | 080083297368 |
| Amperage Rating | 0.11A at 120V |
| Color Temperature Max | 5000K |
| Mounting | Ceiling Mount |
| Voltage Rating | 120V |
| Wattage | 14W |
| Case Quantity | 6 |
| Pallet Quantity | 648 |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | Yes |
| Calgary, AB, Canada | Yes |