- Paintable Matte White Decorative Overlay for Round 4" HLB Slim Low-Glare Canless LED Downlights
- Plastice overlay snaps over the fixture's trim
Your internet browser isn't supported.
HLB4RTRMMW
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights |
| Description | 4" round decorative overlay, matte white. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083862481 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Recessed Trim | Overlay |
| Voltage Rating | N/A |
| Product Weight | 0.12 |
| Case Quantity | 6 |
| Pallet Quantity | 6720 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | Yes |
| Calgary, AB, Canada | No |