- Paintable Matte Black Decorative Overlay for Round 4" HLB Slim Low-Glare Canless LED Downlights
- Plastice overlay snaps over the fixture's trim
Your internet browser isn't supported.
HALO
HLB4RTRMMB
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Low-Glare Canless LED Downlights |
Description | 4" round decorative overlay, matte black. |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083268375 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Accessory |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.12 |
Case Quantity | 6 |
Pallet Quantity | 6720 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |