- Round 4" slim low glare canless LED downlights with selectable colors and lumens
- 1/2-inch thin fixture installs virtually anywhere and mounts directly to the ceiling, no housing required
- Lens & Trim: Slim die-cast trim with textured low-glare prismatic lens
- Color Temperature (CCT): 5-color Field-SeleCCTable(TM) (27/30/35/40/5000K), 90 plus CRI
- Brightness (Lumen Select): 600/900 lm (nominal)
- Dimming: Dims to 5% phase cut LE/TE (120V input)
- Includes IC-rated fixture and remote driver / junction box
- Accessories Include: New Construction Mounting Frames, Decorative Overlays, and Extension Cables (sold separately)
- Wet location-listed: For all application including showers and covered outdoor spaces
- AIR-TITE, IC-Rated, and ENERGY STAR(R) certified
- 50,000 hrs of maintenance-free operation
- 5-year warranty
Your internet browser isn't supported.
HALO
HLB4LSFS5
Specifications
Product Description
Brand Name | Halo |
Family | HLB Slim Low-Glare Canless LED Downlights |
Description | 4-inch Round Slim Canless LED Downlight, 700/850/1000 selectable lumens, 90+ CRI, 5-color Field-SeleCCTable(TM) CCT: 2700/3000/3500/4000/5000, 5% Phase Cut LE/TE Dimming, 120V 60Hz, Matte White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083297306 |
Amperage Rating | 0.08A at 120V |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 10.65 W |
Case Quantity | 6 |
Pallet Quantity | 1008 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |