- Satin Nickel Decorative Overlay for 2" Square HLB Slim Low-Glare Canless LED Downlight
- Plastic overlay snaps over the fixture's trim
Your internet browser isn't supported.
HLB2STRMSN
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights - Flip-N-Klip™ Springs |
| Description | 2 in. Square Decorative Overlay, Satin Nickel. |
Product Details
| Lamp Type | N/A |
| UPC | 080083449804 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | N/A |
| Case Quantity | 12 |
| Pallet Quantity | 18144 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |