- 2" Square Oversized Trim, Paintable Matte White
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Halo |
| Family | HLB Slim Low-Glare Canless LED Downlights - Flip-N-Klip™ Springs |
| Description | 2" Square Oversized Trim, Paintable Matte White. |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083471324 |
| Amperage Rating | N/A |
| Mounting | Ceiling Mount |
| Voltage Rating | N/A |
| Case Quantity | 12 |
| Pallet Quantity | 6048 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |